??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25050.0212 Tapered Shaft Hubs
HELP_VARIABLE
Company
Halder
Description
EH 25050. - Tapered Shaft Hubs, without lock nut, stainless steel
Bill of material
25050.0212 Tapered Shaft Hubs
BESTNR
Ref. No.
25050.0212
AUS
Version
without lock nut, stainless steel
D1
12 mm
D2
22 mm
L1
24 mm
L2
19 mm
SW
22 mm
TA
max.
31 Nm
M
max.
45.7 Nm
FA
max.
7.6 kN
PW
max.
144 N/mm²
PN
max.
82 N/mm²
D11
H9
22 mm
D22
h9
12 mm
G
Weight
49 g
Embedded user actions